Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-ESN-TL-ST52 - Einschweißnaben für Taper-Spannbuchsen, St52
Bill of material
14090108
ARTNR
Product No.
14090108
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel (St52 or comparable), good weldable
SPB
for Taper-Bush
3030
DA
da
152
mm
D
D - h8
130
mm
B1
19
mm
B2
51
mm
B3
25
mm
L
76
mm
GEW
Weight
3.60
kg
SPBMIN
Bush bore size min.
30
mm
SPBMAX
Bush bore size max.
75
mm
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D