Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KSPR-KSP-ST - Chain tensioning wheels KSP with bearing, steel C45
Bill of material
14000712
ARTNR
Product No.
14000712
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Sprocket: steel C45, black oxide finish, Bearing: roller bearing steel
DINISONR
DIN ISO-No.
12 B-1
TLG
Pitch
3/4 x 7/16“
PB
suitable fixing screw for KSP
14000001
Z
Number of teeth
12
DA
da
81.5
mm
D
d
73.61
mm
A
11.1
mm
A1
11.1
mm
C
2.0
mm
B
16 +0.13 / +0.26
mm
ND
40
mm
B1
12
mm
L
18.3
mm
TZC
Load Rating - dyn.q
7,5
KN
TZC0
Load Rating - stat.
4,5
KN
GEW
Weight
280
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D