Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-Z-RK-VGL-NR-10S-RF - Connecting Links for Double-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Stainless Steel, No. 10/S
Bill of material
12899003
DINISONR
DIN ISO-No.
16 B-2
ARTNR
Product No.
12899003
WEBSHOP
Link Webshop
Produktdetails / Katalogseite / Montageanleitung
MATK
Material Short description
Edelstahl
MAT
Material
Edelstahl 1.4301 (V2A)
BZ
Designation
Steckglied mit Splintverschluss Nr. 10/S
PB1
p x b1min. - Pitch x Inner Width
25,4 x 17,02 mm
ZOLL
p x b1min. - Pitch x Inner Width
1" x 17,02mm Inch
GEW
Weight
122 g
CTN
Customs tariff number
73151900
Download CAD models
Previews
3D
2D