Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-ZKR-ZRG-06B-2-C45-50HRC - Double-Strand Sprockets ZRG with Hub, ISO 06 B-2, Pitch 3/8 x 7/32", Material C45, Teeth induction hardened
Bill of material
12188130
ARTNR
Product No.
12188130
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DINISO
DIN ISO 606 - Designation
06 B-2
AUSF
Version
ZRG
Z
Number of teeth
30
DA
da
95.2
mm
D
d
91.12
mm
ND
79
mm
B
12
mm
L
30
mm
GEW
Weight
1225
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D