Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-KRF-10B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO 10 B-1, Pitch 5/8 x 3/8“
Bill of material
10681124
ARTNR
Product No.
10681124
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DINISO
DIN ISO 606 - Designation
ISO 10 B-1
AUSF
Version
KRF - B / Ready-to-install
Z
Number of teeth
11
B
Bore B - H7
24
mm
DA
da
63.0
mm
D
d
56.34
mm
ND
42
mm
L
30
mm
K
K - H9
8
mm
T2
3.3
mm
M
M6
mm
GEW
Weight
0.260
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D