Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRF-08B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO 08 B-1, Pitch 1/2 x 5/16“
Bill of material
10581225
ARTNR
Product No.
10581225
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DINISO
DIN ISO 606 - Designation
ISO 08 B-1
AUSF
Version
KRF - B / Ready-to-install
Z
Number of teeth
12
B
Bore B - H7
25
mm
DA
da
53.0
mm
D
d
49.07
mm
ND
42
mm
L
28
mm
K
K - H9
8
mm
T2
3.3
mm
M
M6
mm
GEW
Weight
0.180
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D