Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-KRL-ISO081-ST - Plate wheels KRL, ISO 081, Pitch 1/2 x 1/8“
Bill of material
10226000
ARTNR
Product No.
10226000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Low-carbon steel, not hardable
DINISO
DIN ISO 606 - Designation
ISO 081
AUSF
Version
KRL
Z
Number of teeth
60
DA
da
249.0
mm
D
d
242.66
mm
B
20
mm
GEW
Weight
1371
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D