Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-KRL-06B-1-ST - Plate wheels KRL, ISO 06 B-1, Pitch 3/8 x 7/32“
Bill of material
10120800
ARTNR
Product No.
10120800
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Low-carbon steel, not hardable
DINISO
DIN ISO 606 - Designation
ISO 06 B-1
AUSF
Version
KRL
Z
Number of teeth
8
DA
da
28.3
mm
D
d
24.89
mm
B
6
mm
GEW
Weight
15
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D