Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-KRS-ISO04-ST - Sprockets KRS with One-Sided Hub, ISO 04, Pitch 6mm
Bill of material
10062000
ARTNR
Product No.
10062000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Low-carbon steel, not hardable
DINISO
DIN ISO 606 - Designation
ISO 04, Pitch 6mm
AUSF
Version
KRS
Z
Number of teeth
20
DA
da
40.9
mm
D
d
38.35
mm
ND
20.0
mm
B
8
mm
L
13
mm
GEW
Weight
42
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D