Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-FREILAUF-TFS - Internal Freewheels TFS
Bill of material
TFS30
ARTNR
Product No.
TFS30
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Heat treated carbon steel
DH7
d - H7
30
mm
D
72
mm
B
27
mm
D1
d1
40.0
mm
DD1
D1
62.0
mm
E
1.8
mm
R1
r1
1.0
mm
BB
b
8
mm
T
t
2.0
mm
B1
b1
10
mm
T1
t1
2.5
mm
DM
Torque
200
Nm
SM
Drag Torque
0.21
Nm
UEDI
max. Overrunning - Innerer Race
1600
1/min
UEDA
max. Overrunning - Outer Race
800
1/min
GEW
approx. Weight
530
g
CTN
Customs tariff number
84836020
Download CAD models
Previews
3D
Dimension
2D