Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-FREILAUF-TFS - Internal Freewheels TFS
Bill of material
TFS20
ARTNR
Product No.
TFS20
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Heat treated carbon steel
DH7
d - H7
20
mm
D
52
mm
B
21
mm
D1
d1
27.0
mm
DD1
D1
45.0
mm
E
1.2
mm
R1
r1
0.8
mm
BB
b
6
mm
T
t
1.6
mm
B1
b1
6
mm
T1
t1
2.3
mm
DM
Torque
84
Nm
SM
Drag Torque
0.18
Nm
UEDI
max. Overrunning - Innerer Race
2500
1/min
UEDA
max. Overrunning - Outer Race
1300
1/min
GEW
approx. Weight
220
g
CTN
Customs tariff number
84836020
Download CAD models
Previews