Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-FREILAUF-BB-1K-K - Ball bearing freewheels, Design BB-1K-K
Bill of material
BB25-1K-K
ARTNR
Product No.
BB25-1K-K
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
1) ) The keyway depth t2 is 0,5mm shallower than specified in DIN 6885-3. When using a DIN parallel keyway t1 must be manufactured correspondingly deeper than specified in the DIN standard.
MATK
Material Short description
Steel
MAT
Material
Heat treated carbon steel
D
d
25
mm
DD
D
52
mm
D1
47.1
mm
B
15
mm
R
r
1.0
mm
B2JS10
b2 - JS10
8
mm
T1
t1
3.6
mm
T2
t2
1.5
mm
PI
b x h x l - Keyway inner ring
8 x 5 x 15
mm
DM
Torque
78
Nm
SM
Drag Torque
0.017
Nm
UEDI
max. Overrunning - Innerer Race
2500
1/min
UEDA
max. Overrunning - Outer Race
1400
1/min
LTD
Load Rating radial - dyn. C
10700
N
LTS
Load Rating radial - stat. C0
6300
N
GEW
approx. Weight
150
g
CTN
Customs tariff number
84836020
Download CAD models
Previews
3D
Dimension
2D