Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STECK-NIP-IG - Adaptors with Internal Thread for Standard and Safety Quick-Release Couplings
Bill of material
87033038
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Carbonated steel, with corrosion-proof treatment
ANS
Connection
Zoll
A
mm
SW
Wrench size
mm
DG
Internal diameter
Ø 7,2 mm/7,4 mm mm
BD
Operating pressure
2 - 12 bar bar
MB
max. operating pressure
16 bar
GEW
Weight
g
CTN
Customs tariff number
84818099
Download CAD models
Previews
3D
Dimension
2D