Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-GER-DG-VB-KON - Straight Adaptors with Taper Thread
Bill of material
86620818
ARTNR
Product-No.
86620818
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Base body/threaded body: nickel-plated brass, Seals & O-rings: NBR (VMQ-free), release and retaining ring: POM, grip ring: stainless steel, collar sleeve: nickel-plated brass, thread coating chemitech G-175L
A
Ø-A
8
mm
B
B - Thread
R1/8
Zoll
C
27.5
mm
G
8
mm
G1
17.5
mm
K
Ø-K
14.0
mm
Z
Z - wrench size
14
mm
Z1
Z1 - wrench size
5
mm
GEW
Weight
15.5
g
CTN
Customs tariff number
74122000
Download CAD models
Previews