Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-WINKEL-VB-PNEUFIT/C - Union Elbows
Bill of material
86612800
ARTNR
Product-No.
86612800
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Base body: PBT plastic, Seals & O-rings: NBR (VMQ-free), release and retaining ring: POM, grip ring: stainless steel, collar sleeve: nickel-plated brass
A
Ø-A
8
mm
D
Ø-D
4.30
mm
E
22.5
mm
G
18.5
mm
H
9.0
mm
K
Ø-K
14.0
mm
O
14.5
mm
GEW
Weight
9.2
g
CTN
Customs tariff number
74122000
Download CAD models
Previews