Catalog navigation
CAD model selection
86601800
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SCHALLDÄMPFER - Silencers
Bill of material
86601800
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Messing
MAT
Material
Filter element: sintered metal, housing: brass
A
mm/ Zoll
B
mm
C
mm
D
mm
E
mm
F
mm
SW
SW - wrench size
mm
EM7
Venting Noise, Measuring Distance 1m at 0,7 bar
dB (A)
EM6
Venting Noise, Measuring Distance 1m at 6 bar
dB (A)
BD
Operating pressure
max. 10 bar bar
GEW
Weight
g
CTN
Customs tariff number
74122000
Download CAD models
Previews
3D
Dimension
2D