Catalog navigation
CAD model selection
86580004
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RÜCKSCHLAGVENTILE - Non-Return Valves
Bill of material
86580004
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Housing: Anodised aluminium, Seals Nitrile rubber
A
Ø-A
mm
BM
Medium
Compressed air, filtered, lubricated or non-lubricated
BD
Operating pressure
-0,9 to 16 bar bar
GT
Operating temperature
max. +80°C °C
C
mm
K
Ø-K
mm
DBB
Flow Operating Pressure 6 bar
l/min.
GEW
Weight
g
CTN
Customs tariff number
74122000
Download CAD models
Previews
3D
Dimension
2D