Catalog navigation
CAD model selection
86513148
HELP_VARIABLE
Company
Mädler
Description
MAE-KUGELHÄHNE-DF/ENTL - Ball Valves Made from Brass, Exhausting, Full Bore
Bill of material
86513148
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Kurzbezeichnung
Multimaterialprodukt
MAT
Material
Housing: nickel-plated brass, ball seat: PTFE, O-rings: Viton
A
A - Thread
Zoll
BD
Operating pressure
0 to 45 bar bar
GT
Operating temperature
-20°C to +150°C °C
C
mm
D
mm
E
Ø-E
mm
F
Ø-F
mm
G
mm
H
mm
SW
SW - wrench size
mm
GEW
Weight
g
CTN
Customs tariff number
84818081
Download CAD models
Previews
3D
Dimension
2D