Catalog navigation
CAD model selection
85800006
HELP_VARIABLE
Company
Mädler
Description
MAE-ERSATZ-MAGN-DIN43650-B - Spare Solenoids according to DIN 43650 Form B, 24 V and 230 V
Bill of material
85800006
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
Spare Solenoids according to DIN 43650, Version B, Solenoid can be turned in steps of 90°
S
Voltage
SA
Protection rating
P 65 with sealed connectors (ISO 6952)
ED
Duty cycle
100%
GEW
Weight
63 g
CTN
Customs tariff number
84818059
MATK
Material Kurzbezeichnung
Download CAD models
No generation actions are associated with this part