Catalog navigation
CAD model selection
85123412
HELP_VARIABLE
Company
MÄDLER
Description
MAE-2/2 WEGEV-DN20/25-STBF-IG - 2/2 Solenoid Valves, DN 20 and DN 25, Standard Version, Connection internal thread G3/4 and G1
Bill of material
85123412
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Housing: Brass, Seat seal: NBR (Perbunan), Internal parts: Stainless steel, PVDF, Brass
AUSF
Version
2/2 Solenoid Valves, DN 20 and DN 25, Standard Version
S
Voltage
AGA
Connection Thread
Zoll
BD
Operating pressure
0 to 10 bar bar
MG
for medium
Air , Water and Oil
FT
Fluid temperature
-10 °C to +90°C °C
UT
Ambient temperature
-10 °C to +50°C °C
SF
Switching function
Normally closed
DR
Flow direction
determined
NW
Nominal width
mm
DA
ØA
mm
H
mm
H1
mm
L
mm
L1
mm
T
mm
KV
kv-Wert** Basis
m³/h
GEW
Weight
kg
CTN
Customs tariff number
84818079
Download CAD models
Previews
3D
Dimension
2D