Catalog navigation
CAD model selection
83001100
HELP_VARIABLE
Company
Mädler
Description
MAE-FILTERREGLER - Regulator with Manual Draining, Medium Compressed Air, Operating pressure max. 10 bar
Bill of material
83001100
ARTNR
Product-No.
83001100
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Kurzbezeichnung
Multimaterialprodukt
MAT
Material
Bowl: Polycarbonate, Housing: Zinc die-cast, O-ring seals: synthetic elastomers, Filter element: Polypropylene
AUSF
Version
Filter/Regulator
ANS
Connection
G1/4 Zoll
ARTNR1
Product No. Spare filter
83000701
BM
Medium
Compressed Air
BD
Operating pressure
max. 10 bar bar
FE
Filter element
40 μm standard
RB
Pressure range
0.3 to 10 bar as standard
GEW
Weight
520 g
CTN
Customs tariff number
84811005
Download CAD models
Previews
3D
Dimension
2D