Catalog navigation
CAD model selection
83000500
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DRUCKREGLER - Pressure Regulator with Relief Function, Medium Compressed air, Operating pressure max. 20 bar
Bill of material
83000500
ARTNR
Product-No.
83000500
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Housing: Zinc die-cast, End covers: Polyacetal, Valve: Brass, O-ring seals: Synthetic elastomers
AUSF
Version
Pressure Regulator (with Relief Function)
ANS
Connection
G1/4 Zoll
BM
Medium
Compressed Air
BD
Operating pressure
max. 20 bar bar
RD
Pressure range
0.3 to 10 bar as standard bar
GEW
Weight
360 g
CTN
Customs tariff number
90322000
Download CAD models
Previews
3D
Dimension
2D