Catalog navigation
CAD model selection
81002120
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SCHWENK-ZAPF-BEF - Trunnion Mountings, Material Mounting and Bolts Steel zinc-plated
Bill of material
81002120
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
MAT
Material
Mounting / Bolt: Steel, zinc-plated
ZD
Cylinder-Ø
mm
L1
8 mm
TD
TD +0.03
6 mm
TL
10 mm
TM
mm
UW
mm
GEW
Weight
g
CTN
Customs tariff number
84129080
Download CAD models
Previews
3D
Dimension
2D