Catalog navigation
CAD model selection
81000000
HELP_VARIABLE
Company
Mädler
Description
MAE-STECKDOSE-MK-PVC - Plug-In Connector Cable, PVC 3 x 0,25mm
Bill of material
81000000
ARTNR
Product-No.
81000000
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Kurzbezeichnung
Multimaterialprodukt
MAT
Material
PVC 3 x 0.25
KL
Cable lenght
5 m
F
Function
Plug-In Connector Cable
ARTNR1
Product No. for Magnetic Switch, inductive
81000006
ARTNR2
Product No. for Magnetic Switches with Reed Contact
81000003
GEW
Weight
150 g
CTN
Customs tariff number
85365080
Download CAD models
No generation actions are associated with this part