Catalog navigation
CAD model selection
80520050
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DO-RZYL-ISO6432-MAGNETK - Double-Acting Round-Line Cylinders According to ISO 6432 with Magnetic Piston (Buffer Cushioning), Operating pressure 1 to 10 bar
Bill of material
80520050
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Edelstahl
MAT
Material
Profile Barrel: Stainless Steel (austenitic), End Covers: Anodised Aluminium, Piston Rod: Stainless Steel (austenitic), Wiper: Polyurethane, Buffer cushioning: Polyurethane, Seals: Nitrile Rubber
AUSF
Version
Double-Acting Round-Line Cylinders According to ISO 6432 with Magnetic Piston (Buffer Cushioning)
ZD
Cylinder-Ø
mm
SH
Standard Strokes
mm
HE
Cylinder stroke adjustable
mm
Enter value for HE
Cylinder stroke adjustable
mm
cm
inch
ft
AS
Connection
mm/ Zoll
TK6S
Theoretical forces at 6 bar (N) - Thrust
N
TK6Z
Theoretical forces at 6 bar (N) - Pull
N
BD
Operating pressure
1 to 10 bar bar
GT
Operating temperature
max. +80°C
AM
mm
B
ØB
mm
BA
ØBA -0,1
mm
BE
mm
BF
mm
CD
ØCD - H9
mm
D
ØD
mm
EE
mm
EW
EW - 0.1
mm
G
mm
KK
mm
SW2
mm
SW3
mm
KW
mm
KW1
mm
L
mm
L12
mm
LB
mm
MM
ØMM - h9
mm
MR
mm
PL
mm
SW
mm
SW1
mm
WF
mm
VA
mm
VD
mm
XC
mm
GEW
Weight
kg
CTN
Customs tariff number
84123100
Download CAD models
Previews
3D
Dimension
2D