Catalog navigation
CAD model selection
80340050
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DO-KZYL-ISO21287-IG - Double-Acting Compact Cylinder with Magnetic Piston according to ISO 21287, Piston rod with internal thread
Bill of material
80340050
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Profile barrel: Anodised aluminium, End covers: Aluminium die-cast, Piston rod: Stainless steel (Ø 20 and 25 mm austenitic, Ø 32 and 40 mm ferritic), Piston rod seal: Polyurethane, Piston seal: Nitrile rubber, O-ring seals: Nitrile rubber
AUSF
Version
Double-Acting Compact Cylinder with Magnetic Piston according to ISO 21287, Piston rod with internal thread
ZD
Cylinder-Ø
mm
SH
Standard Strokes
mm
HE
Cylinder stroke adjustable
mm
Enter value for HE
Cylinder stroke adjustable
mm
cm
inch
ft
AS
Connection
mm/ Zoll
TK6S
Theoretical forces at 6 bar (N) - Thrust
N
TK6Z
Theoretical forces at 6 bar (N) - Pull
N
BD
Operating pressure
1 to 10 bar bar
GT
Operating temperature
-5°C to +80°C
AF
mm
B
ØB - d11
0 mm
BG
mm
CD
ØCD - H11
mm
E
mm
EE
mm/ Zoll
KF
mm
LA
2.5 mm
MM
ØMM - h9
mm
PL
mm
R
mm
RR
ØRR
mm
RT
mm
SW
mm
VD
0 mm
WH
mm
ZJ
mm
GEW
Weight
kg
CTN
Customs tariff number
84123100
Download CAD models
Previews
3D
Dimension
2D