Catalog navigation
CAD model selection
80140080
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DO-NZYL-ISO15552-MAGNETK - Double-Acting Standard Cylinder According to ISO 15552 with Magnetic Piston, Operating pressure 1 to 12 bar
Bill of material
80140080
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Profile barrel: Anodised aluminium, End covers: Aluminium die-cast, Piston rod: Stainless steel (ferritic), Piston and piston rod seals: PUR, O-ring seals: NBR
AUSF
Version
Double-Acting Standard Cylinder with Magnetic Piston according to ISO 15552
ZD
Cylinder-Ø
mm
SH
Standard Strokes
mm
HE
Hub adjustable
mm
Enter value for HE
Hub adjustable
mm
cm
inch
ft
AS
Connection
Zoll
BD
Operating pressure
1 to 12 bar bar
GT
Operating temperature
-20°C to +80°C
TK6S
Thrust - Theoretical Forces at 6 bar
N
TK6Z
Pull - Theoretical Forces at 6 bar
N
DL
Cushion Length
mm
DV
Initial Cushion Volume
cm³
A
mm
B
B - d11
mm
BA
BA - d11
mm
BG
mm
BH
mm
E
mm
EE
Zoll
G
mm
KK
mm
KW
mm
L2
mm
L7
mm
L8
mm
L9
mm
L12
mm
MM
MM - h9
mm
PL
mm
TG
mm
R
mm
RT
mm
SW
mm
SW1
mm
U1
mm
U2
mm
VA
3.5 mm
VD
6 mm
WH
mm
GEW
Weight
kg
CTN
Customs tariff number
84123100
Download CAD models
Previews
3D
Dimension
2D