Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
Lifting castor with plate with swivel operating lever tread polyurethane - Lifting castor with plate with swivel operating lever tread polyurethane
Bill of material
77784080
ARTNR
Product No.
77784080
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: Steel sheet, zinc-plated and chromated. Tread: Polyurethane, black. Wheel body: Steel, bolted. Wheel bearing: Ball bearing. Swivel bearing: Double ball race. Fixing foot: Steel. Support pad: Rubber.
AUSF
Version
Lifting castor with plate with swivel operating lever tread polyurethane swivel castor wheel-Ø 80 mm
D
80
mm
B
40 mm
H
115
mm
HMAX
Hmax.
128
mm
POS
Position
115
128
mm
A
45
mm
R
150 mm
DD
d
9 mm
P
108 mm
P1
88 mm
M
80 mm
M1
60 mm
N
55 mm
TT
Load capacity
400
kg
GEW
Weight
2.3 kg
CTN
Customs tariff number
87169090
Download CAD models
Previews
3D
Dimension
2D