Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
Lifting castor with plate with swivel operating lever tread plastic - Lifting castor with plate with swivel operating lever tread plastic
Bill of material
77783075
ARTNR
Product No.
77783075
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: Steel sheet, zinc-plated and chromated; Tread: Plastic, white; Wheel body: Plastic, bolted; Wheel bearing: Ball bearing; Swivel bearing: Double ball race; Fixing foot: Steel; Support pad: Rubber
AUSF
Version
Lifting castor with plate with swivel operating lever tread plastic swivel castor wheel-Ø 75 mm
D
75
mm
B
40 mm
H
112
mm
HMAX
Hmax.
125
mm
POS
Adjustable position
112
125
mm
A
43
mm
R
150 mm
DD
d
9 mm
P
108 mm
P1
88 mm
M
80 mm
M1
60 mm
N
55 mm
TT
Load capacity
350
kg
GEW
Weight
2.2 kg
CTN
Customs tariff number
87169090
Download CAD models
Previews
3D
Dimension
2D