Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TR-LR-HEAT - Heat-resistant stainless steel transport castor, swivel castor with perforated plate, thermoplastic compound
Bill of material
77776100SS
ARTNR
Product No.
77776100SS
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: stainless steel. Tread / wheel centre: thermoplastic compound, black, screwed. Wheel bearing: Plain bearing. Swivel bearing: double ball race.
AUSF
Version
Heat-resistant stainless steel swivel castor with perforated plate, thermoplastic wheel, black
D
100 mm
B
32 mm
H
127 mm
A
32 mm
R
82.0 mm
DD
d
9 mm
P
95 mm
P1
80 mm
M
82 mm
M1
62 mm
N
73 mm
N1
52 mm
TK
Load capacity
130 kg
GEW
Weight
0.56 kg
CTN
Customs tariff number
83022000
Download CAD models
Previews
3D
Dimension
2D