Catalog navigation
CAD model selection
77774035
HELP_VARIABLE
Company
Mädler
Description
MAE-KP-LR-RL - Compact castor with bolt hole, swivel castor , TPU wheel
Bill of material
77774035
ARTNR
Product No.
77774035
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
Swivel castor with bolt hole
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Fork: sheet steel, galvanized, Tread: TPU, thermoplastic polyurethane, Wheel centre: steel, bolted, Wheel bearing: ball bearing
D
35 mm
B
25 mm
H
58 mm
A
20 mm
R
37.5 mm
DD
d
11.0 mm
D1
d1
44.7 mm
TK
Load capacity
100 kg
GEW
Weight
0.20 kg
CTN
Customs tariff number
87169090
Download CAD models
Previews
3D
Dimension
2D