Catalog navigation
CAD model selection
77771035
HELP_VARIABLE
Company
Mädler
Description
MAE-KP-LR-PL - Compact castors with perforated plate, swivel castor, TPU wheel
Bill of material
77771035
ARTNR
Product No.
77771035
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
Swivel castor with perforated plate
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Fork: sheet steel, galvanized, Tread: TPU, thermoplastic polyurethane, Wheel centre: steel, bolted, Wheel bearing: ball bearing
D
35 mm
B
25 mm
H
58 mm
A
20 mm
R
37.5 mm
DD
d
7.0 mm
P
60 mm
M
48 mm
N
38 mm
TK
Load capacity
100 kg
GEW
Weight
0.22 kg
CTN
Customs tariff number
87169090
Download CAD models
Previews
3D
Dimension
2D