Catalog navigation
CAD model selection
77746100
HELP_VARIABLE
Company
Mädler
Description
MAE-TR-BR-FS-BL - Transport castors with perforated plate, fixed castors, elastic solid rubber wheel blue, with thread guard
Bill of material
77746100
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
Fixed Castor
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Fork: sheet steel, galvanized, wheel centre: black plastic, screwed, tread: elastic rubber, blue, wheel bearing: ball bearing
D
mm
B
32 mm
H
mm
DD
d
9 mm
P
104 mm
P1
86 mm
M
84 mm
M1
64 mm
N
76 mm
N1
56 mm
TK
Load capacity
kg
GEW
Weight
kg
CTN
Customs tariff number
87169090
Download CAD models
Previews
3D
Dimension
2D