Catalog navigation
CAD model selection
77745080
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TR-LR-FST-FS-BL - Transport castors, swivel castors with brakes and perforated plate, elasticated solid rubber wheel blue, with thread guard
Bill of material
77745080
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
AUSF
Version
Swivel castor with brake and perforated plate, elasticated solid rubber wheel, blue, with thread guard
D
mm
B
32 mm
H
mm
A
34 mm
R
mm
DD
d
9 mm
P
104 mm
P1
80 mm
M
84 mm
M1
64 mm
N
76 mm
N1
56 mm
TK
Load capacity
kg
GEW
Weight
kg
CTN
Customs tariff number
87169090
Download CAD models
Previews
3D
Dimension
2D