Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-AP-BR-PL-LA-EL - Apparatus castors, Fixed castors with perforated plate, rubber bandage TPE, Light Design, Electrically Conductive
Bill of material
77712050EL
ARTNR
Product No.
77712050EL
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Fork: sheet steel, galvanized, Tread: thermoplastic rubber, gray. Wheel center: plastic, screwed, Wheel bearing: ball bearing
AUSF
Version
Fixed castor with perforated plate, wheel body with rubber bandage TPE, grey
D
50
mm
B
18
mm
H
73
mm
D1
d
6.3 mm
P
54
mm
M
40
mm
N
34
mm
TK
Load capacity
50
kg
GEW
Weight
0.14
kg
CTN
Customs tariff number
87169090
Download CAD models
Previews
3D
Dimension
2D