Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DIN 766-A-RDSK-VZ - Round-Link Steel Chains DIN 766 A
Bill of material
77010800
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
High-quality steel in accordance with DIN 17115, zinc-plated
HW
Note
NG
Nominal size
D
d
mm
T
t
mm
B
b
mm
BK
Work Load - At chain speeds up to 1 m/s
N
MBK
Minimum breaking Load
N
MVL
max. stock length available
50 m
GEW
Weight
kg/m
CTN
Customs tariff number
73151200
Download CAD models
Previews
3D
Dimension
2D