Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-STRUDAE-TRH-RADIAL - Profile Dampers TR, Radial Damping, Hard Version, Material Co-Polyester Elastomer
Bill of material
69136800
ARTNR
Product No.
69136800
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black plastic
MAT
Material
Co-Polyester Elastomer, Hardness 55° Shore D
AUSF
Version
Position extended
TYP
Type
68-37H
mm
W3
W3 1) - Energy consumption per stroke under continuous load
66.5
Nm/Hub
W3MAX
W3 max. 2) - For single load, for emergency stop
98.0
Nm/hub
MHUB
max. Stroke
37
mm
A
A - at extended position
68
mm
B
46
mm
C
C - at retracted position
88
mm
L1
5
mm
L2
56
mm
M
M5
mm
GEW
Weight
95
g
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D