Catalog navigation
CAD model selection
69005001
HELP_VARIABLE
Company
Mädler
Description
MAE-KSD-MB-STBR - Accessories Miniature Shock Absorbers: Mounting Blocks, Material Steel burnished
Bill of material
69005001
ARTNR
Product No.
ARTNR1
for Product No. Shock absorbers
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl brüniert
MAT
Material
Steel, black oxide finish, Socket-head screws ISO 4762 (DIN 912)
A
25 mm
B
mm
C
16 mm
D
3.5 mm
E
10 mm
G
G - Thread
mm
H
H - Thread
mm
AM
Tightening torque
4 Nm
GEW
Weight
g
ARTNR2
Product No. Lock nut
GEW2
Weight Lock nut
g
CTN
Customs tariff number
87088035
Download CAD models
Previews
3D
Dimension
2D