Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-GMASP-MGS-AG-RF - Rubber-Metal Bump Stops MGS with Threaded Stud, Natural rubber / Stainless
Bill of material
68980500
ARTNR
Product No.
68980500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Elastomer: Natural rubber, black, hardness 55° ±5° Shore A; Metal parts: stainless steel 1.4301 (AISI 304)
D
40
mm
H
30
mm
G
M8
mm
L
l
23
mm
DB
Pressure Load / Spring Load CD medium
234
N/mm
DB1
Pressure Load / Permiss. Load F perm.*
650
N
GEW
Weight
75.0
g
CTN
Customs tariff number
40169991
Download CAD models
Previews
3D
Dimension
2D