Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MGP-MGE-IG-RF - Rubber-Metal Buffers MGE with one sided internal thread, Natural rubber / Stainless
Bill of material
68910254
ARTNR
Product No.
68910254
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Elastomer: Natural rubber, black, hardness 55° ±5° Shore A; Metal parts: stainless steel 1.4301 (AISI 304)
D
25
mm
H
25.0
mm
G
M6
mm
L
l
6
mm
DB
Pressure Load / Spring Load CD medium
101
N/mm
DB1
Pressure Load / Permiss. Load F perm.*
280
N
GEW
Weight
19
g
CTN
Customs tariff number
40169991
Download CAD models
Previews
3D
Dimension
2D