Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
PRÄZI-NIVELLIEREL-UNVERLIERBAR-RF - Precision Levelling Elements with captive Spherical Washer, Stainless Steel
Bill of material
68654118
ARTNR
Product No.
68654118
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Thread body: Stainless steel 1.4305 (AISI 303); Spherical washer 1.4305 (AISI 303); Screw: DIN 912 stainless steel A2-70; Washer DIN 433 Stainless Steel 1.4301 (AISI 304)
ROT
Rotation
°
D1
d1
M18x1
mm
D2
d2
7
mm
D3
d3
M6
mm
D4
d4
16.0
mm
D5
d5
12.6
mm
H1
h1
27.3
mm
H2
h2
9.6
mm
H3
h3
15.4
mm
S
s
2
mm
SW
5
mm
T
t
3
mm
W
w max.* - siehe Anwendungsbeispiel Katalogseite
13
mm
X
x min.* - siehe Anwendungsbeispiel Katalogseite
12
mm
SB
F** - static load capacity
10
kN
ARTNR1
Product No. Assembly Tool
68654018M
GEW
Weight
0.04
kg
CTN
Customs tariff number
73269098
Download CAD models
Previews
3D
Dimension
2D