Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MF-ABS-QUADR - Machine Mounts, Failsafe, with square Flange
Bill of material
68599000
ARTNR
Product No.
68599000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel zinc-plated
MAT
Material
Elastomer: Natural rubber 62º ±5º Shore A, Metal parts: Steel, strenght class 5.6, zinc-plated
HW
Note
The stated values are guideline values for the static load at durometer of 62º Shore A (medium), ±20%
D
177
mm
D2
125
mm
DD
d
13.0
mm
G
M20
mm
H
63.0
mm
L
184
mm
M
m
150
mm
S
4.5
mm
CD
CD middle - medium spring rate
4800
N/mm
FZUL
F zul. - Permissable permanent static load. No damping for tensile load.
168000
N
EF
Suspension travel
3.5
mm
GEW
Weight
3.10
kg
CTN
Customs tariff number
40169991
Download CAD models
Previews