Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MF-OABS-QUADR - Machine Mounts, not Failsafe, with square Flange
Bill of material
68598001
ARTNR
Product No.
68598001
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel zinc-plated
MAT
Material
Elastomer: Natural rubber 62º ±5º Shore A, Metal parts: Steel, strenght class 5.6, zinc-plated
HW
Note
The stated values are guideline values for the static load at durometer of 62º Shore A (medium), ±20%
D
101
mm
D2
60
mm
DD
d
9.0
mm
G
M12
mm
H
40.0
mm
L
108
mm
M
m
88
mm
S
3.0
mm
CD
CD middle - medium spring rate
5000
N/mm
FZUL
F zul. - Permissable permanent static load
2000
N
EF
Suspension travel
2.5
mm
GEW
Weight
0.67
kg
CTN
Customs tariff number
40169991
Download CAD models
Previews
3D
Dimension
2D