Catalog navigation
CAD model selection
68572020
HELP_VARIABLE
Company
Mädler
Description
MAE-GP-GH - Rubber Buffers GH
Bill of material
68572020
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
* Fzul.: Note on page 619 bottom
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Elastomer: Natural rubber hardness 55º Shore A
D
d
mm
DD
D
mm
H
mm
DB
Pressure Load / Spring Load CD medium
0 N/mm
DB1
Pressure Load / Permiss. Load F perm.*
0 N
EF
Travel ±20% at F perm.
0 mm
GEW
Weight
g
CTN
Customs tariff number
40169997
Download CAD models
Previews
3D
Dimension
2D