Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MGP-MGA-VZ - Rubber-Metal Buffers MGA with Internal Thread and Threaded Stud, Natural rubber / Steel, zinc-plated
Bill of material
68559220
ARTNR
Product No.
68559220
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Elastomer: Natural rubber, black, hardness 55° ±5° Shore A; Metal parts: steel, zinc-plated
D
20
mm
H
20
mm
G
M6
mm
L
l
18
mm
T
t
6
mm
DB
Pressure Load - Spring Load CD medium
85
N/mm
DB1
Pressure Load -Permiss. Load Fperm.*
170
N
SB
Shearing Load - Spring Load CS medium
17
N/mm
SB1
Shearing Load - Permiss. Load Fperm.*
60
N
GEW
Weight
16
g
CTN
Customs tariff number
40169991
Download CAD models
Previews
3D
Dimension
2D