Catalog navigation
CAD model selection
68550642
HELP_VARIABLE
Company
Mädler
Description
MAE-MGSD-MBM-VZ - Metal-Rubber Vibration Dampers MBM „Bubble Mount“
Bill of material
68550642
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Elastomer: Neoprene (Chloroprene-rubber), Metal parts: Steel, zinc-plated
B1
B1 - Bore
mm
B2
B2 - Bore
4 mm
MINB
Minimum Load 1) - Load min. / see Catalog Page
N
MINBEFG
Minimum Load 1) - Deflection / see Catalog Page
1.35 mm
MINBEFZ
Minimum Load 1) - Nat. Frequency / see Catalog Page
16 Hz
MAXB
Maximum Load 1) - Load max. / see Catalog Page
N
MAXBEFG
Maximum Load 1) - Deflection / see Catalog Page
2.7 mm
MAXBEFZ
Maximum Load 1) - Nat. Frequency / see Catalog Page
8 Hz
FM
Colour code 2) / see Catalog Page
GEW
Weight
g
CTN
Customs tariff number
39269097
DIST
2.057
Download CAD models
Previews
3D
Dimension
2D