Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-GMP-KPR-A-VZ - Rubber-Metal Buffers KPR, with threaded stud
Bill of material
68501040
ARTNR
Product No.
68501040
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Elastomer: Natural rubber, black, hardness 55° ±5° Shore A; Metal parts: steel, zinc-plated
AUSF
Version
Type A: with threaded stud
D
40
mm
H
20.0
mm
G
M8
mm
L
l
23
mm
GEW
Weight
70.0
g
CTN
Customs tariff number
40169991
Download CAD models
Previews
3D
Dimension
2D