Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-PU-ZWF-ROLL-R - PU Chain Lubrication Pinions for Double-Strand Roller Chains according to DIN ISO 606 (formerly DIN 8187), Radial Lube Port
Bill of material
68057616R
ARTNR
Product No.
68057616R
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Body: Open-cell PU foam; Axle: Stainless steel; Chain sprocket: PA
DINISO
DIN ISO 606 - Designation
16 B-1
Z
Number of teeth
8
DA
da
75
mm
D
d
66.37
mm
D1
d1
48
mm
B
b
111.4
mm
B1
b1
10
mm
PT
Pt
30
mm
L1
l1
30 mm
L2
l2
22 mm
B3
b3
80
mm
F
f
55.7
mm
G1
g1
M10x1 mm
G2
g2
M8 mm
SW
sw
24 mm
GEW
Weight
202
g
CTN
Customs tariff number
84799070
Download CAD models
Previews
3D
Dimension
2D