Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-PU-KSR-ERK-SA-A - PU Chain Lubrication Pinions for Single Roller Chains according to DIN ISO 606 (formerly DIN 8187), Axial Lube Port
Bill of material
68057524
ARTNR
Product No.
68057524
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Body: Open-cell PU foam; Axle: Stainless steel; Chain sprocket: PA
DINISO
DIN ISO 606 - Designation
24 B-1
Z
Number of teeth
10
DA
da
138
mm
D
d
123.29
mm
D1
d1
93
mm
B
b
126.4
mm
B1
b1
20
mm
B2
b2
49.1
mm
B3
b3
60
mm
F
f
95.7
mm
G1
g1
M10x1
mm
G2
g2
M16
mm
SW
sw
24
mm
GEW
Weight
800
g
CTN
Customs tariff number
84799070
Download CAD models
Previews
3D
Dimension
2D