Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-PU-SCHZR-SCH-SA-A - PU Lubricating Gears, Helical Toothed, Axial Lube Port
Bill of material
68057480A
ARTNR
Product No.
68057480A
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
PU ivory coloured
MAT
Material
Spur gear: Open-cell PU foam, pre-oiled with adhesive
AUSF
Version
left hand 19° 31' 42''
M
Module
8.0
mm
Z
Number of teeth
17
B
b
80
mm
DA
da
160.3
mm
D
d
144.30
mm
L
l
146.4
mm
L1
l1
65.7
mm
L2
l2
49.5
mm
G1
g1
M10x1
mm
G2
g2
M16
mm
D3
d3
60
mm
SW
sw
24
mm
GEW
Weight
624
g
CTN
Customs tariff number
84799070
Download CAD models
Previews
3D
Dimension
2D